Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TVS2700 27-V Flat-Clamp Surge Protection Device
1 Features
- Protection Against ±1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
- Max Clamping Voltage of 35 V at 40 A of 8/20 µs Surge Current
- Standoff Voltage: 27 V
- Tiny 4 mm2 Footprint
- Survives Over 5,000 Repetitive Strikes of 35 A 8/20 µs Surge Current at 125°C
- Robust Surge Protection:
- IEC 61000-4-5 (8/20 µs): 40 A
- IEC 61643-321 (10/1000 µs): 4 A
- Low Leakage Current
- 1.8 nA Typical at 27°C
- 14.5 nA Typical at 85°C
- Low Capacitance: 100 pF
- Integrated Level 4 IEC 61000-4-2 ESD Protection