Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TXB0101 1-Bit Bidirectional Level-Shifting and Voltage Translator With Auto Direction-Sensing and ±15-kV ESD Protection
1 Features
- Available in the Texas Instruments NanoFree™ package
- 1.2 V to 3.6 V on A port and
1.65 V to 5.5 V on B port (VCCA ≤
VCCB) - VCC isolation feature – if either
VCC input is at GND, all outputs are in the high-impedance
state
- OE input circuit referenced to
VCCA
- Low power consumption, 5 μA maximum
ICC
- Ioff supports partial-power-down mode
operation
- Latch-up performance exceeds 100 mA Per JESD 78,
class II
- ESD protection Exceeds JESD 22
- A port
- 2000 V Human body
model (A114-B)
- 250 V Machine
model (A115-A)
- 1500 V
Charged-device model (C101)
- B port
- 15 kV Human body
model (A114-B)
- 250 V Machine
model (A115-A)
- 1500 V
Charged-device model (C101)