Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UC284xL-Q1 Automotive
High-Performance Economy Current-Mode PWM Controller
1 Features
- Improved output driver and lower
operating/startup current from UC284xAQ/UC284xA-Q1
- Optimized for off-line and DC-DC converters
- Low start-up current (<0.5mA)
- Trimmed oscillator discharge current
- Automatic feedforward compensation
- Pulse-by-pulse current limiting
- Enhanced load response characteristics
- Undervoltage lockout with hysteresis
- Double pulse suppression
- High-current totem pole output
- Internally-trimmed bandgap reference
- Up to 500kHz operation
- Functional Safety-Capable
- Document available to aid functional safety system design
- AEC-Q100 qualified with the following results
- Device temperature grade 1: –40°C to 125°C
- Device HBM classification level 2: ±2kV
- Device CDM classification level C6: ≥1000 V