Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCC12050 High-Density, Low-EMI, 5-kVRMS Reinforced Isolation DC/DC Module
1 Features
- High-density DC/DC module with optimized
integrated transformer technology
- Input voltage range: 4.5 V to 5.5 V
- Output voltages (selectable): 5.4 V, 5.0 V, 3.7 V, 3.3 V
- Output power: 500 mW
- Peak efficiency: 60%
- Line regulation (typical): 1%
- Load regulation (typical): 1.5%
- Meets CISPR32 Class B EMI limits without ferrite
beads on a 2-layer PCB
- Spread spectrum modulation (SSM)
- Robust isolation barrier:
- Isolation rating: 5 kVRMS
- Surge capability: 10
kVPK
- Working voltage: 1.2
kVRMS
- CMTI (typical): ±100 V/ns
- Short circuit recovery
- Thermal shutdown
- 16-pin wide-body SOIC package with > 8-mm creepage and clearance
- Extended temperature range: –40°C to 125°C
- Safety-related certifications:
- 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
- 5000-VRMS isolation for 1 minute
per UL 1577
- UL certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
- CQC approval per GB4943.1-2011