Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC21331x-Q1 Automotive 4A, 6A,
3.0kVRMS Isolated Dual-Channel Gate Driver
1 Features
- Universal: dual low-side, dual high-side or half-bridge driver
- AEC-Q100 qualified with the following
result
- Device temperature grade 1
- Junction temperature range –40 to
+150°C
- Up to 4A peak source and 6A peak sink
output
- Common-mode transient immunity (CMTI)
greater than 125V/ns
- Up to 25V VDD output drive supply
- Switching parameters:
- 33ns typical propagation delay
- 5ns maximum delay matching
- 6ns maximum pulse-width
distortion
- 10µs maximum VDD power-up delay
- UVLO protection for all power
supplies
- Fast enable for power sequencing