The UCC24636 SR is a compact, 6-pin secondary-side synchronous rectifier MOSFET controller and driver for high efficiency Flyback converters operating in Discontinuous (DCM) and Transition mode (TM). Unlike traditional SR controllers which measure the SR MOSFET drain voltage, UCC24636 implements a volt-second balance control method to determine the turn off transition of the SR MOSFET; hence, SR conduction time is independent of the MOSFET RDSON, parasitic inductance or ringing allowing flexibility to designers in component slelction and PCB layout. This control method enables maximum SR conduction time and highest rectifier efficiency for a given MOSFET.
The controller has built in intelligence to detect converter no load operation and automatically enters standby mode. While in standby mode, it disables the SR MOSFET and lowers its bias supply current to 110uA to further reduce overall system standby power consumption. The wide VDD operating range for the controller allows direct bias from the converter output for fixed or variable output voltage designs. This eliminates the need for an auxilliary winding on the main transformer, which simplifies the circuit design and reduces the cost.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC24636 | SOT23 (6) | 2.92 mm x 1.30 mm |
Changes from * Revision (December 2015) to A Revision
PART NUMBER | CCM DEAD TIME CONTROL | tOFF (µs) | FSW(MAX) (kHz) |
---|---|---|---|
UCC24636 | No | 4.35 | 130 |
UCC24630 | Yes | 2.5 | 200 |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VPC | I | The Voltage during Primary Conduction pin is connected to a resistor divider from the SR MOSFET drain. This pin determines a sample of the primary-side MOSFET volt seconds during the primary on-time. This voltage programs a voltage controlled current source for the internal VPC ramp charging current. |
2 | VSC | I | The Voltage during Secondary Conduction pin is connected to a resistor divider from the power-supply output. This pin determines a sample of the secondary-side output voltage used to determine SR MOSFET conduction time. This voltage programs a voltage controlled current source for the internal VSC ramp charging current. |
3 | TBLK | – | TIME BLANK pin is used to select the blanking time of the VPC rising edge. A programmable range from 200 ns to 2 µs is available to prevent false detection of the primary on-time due to ringing during DCM operation. |
4 | DRV | O | DRIVE is an output used to drive the gate of an external synchronous rectifier N-channel MOSFET switching transistor, with source pin connected to GND. |
5 | GND | G | The GROUND pin is both the reference pin for the controller and the low-side return for the drive output. Special care should be taken to return all AC decoupling capacitors as close as possible to this pin and avoid any common trace length with analog signal return paths. |
6 | VDD | P | VDD is the bias supply input pin to the controller. A carefully placed bypass capacitor to GND is required on this pin. |