The UCC24650 is an easy-to-use secondary-side voltage monitor that periodically measures its own VDD voltage. A relative droop of 3% from the previous reading triggers a wake-up alert signal to a receiving primary-side regulation (PSR) controller. Its low-power consumption helps achieve <5-mW Zero-Power standby loss in many applications.
An internal 200-V MOSFET switch is applied across a ground-referenced rectifier to provide a current-limited pulse to the flyback transformer secondary winding, which couples the signal to the primary-side controller. This signal is repeated at 33 kHz until controller-driven switching activity is detected.
Relative-droop detection allows scaling to any voltage between 5 and 28 V. The wake-up alert function allows very-low standby frequency to minimize switching loss and reduction of output capacitance needed to respond to a heavy load step. This monitor is used with a controller capable of detecting the wake-up signal, such as the UCC28730 PSR flyback controller.
The UCC24650 also provides an enable and disable signal which can be used to control a secondary-side circuit during no-load conditions to reduce standby power loss. Such a circuit may be a synchronous rectifier controller or a relay driver, for example.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC24650 | SOT-23 (5) | 2.92 mm × 1.30 mm |
DATE | REVISION | NOTES |
---|---|---|
February 2015 | * | Initial release. |