Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCC27284-Q1Automotive 3-A 120-V Half-Bridge Driver with Negative Voltage Handling and Low Switching Losses
1 Features
- AEC-Q100 qualified with following results
- Temperature grade 1 (Tj = –40°C to 150°C)
- Device HBM ESD classification level 1B
- Device CDM ESD classification level C3
- Drives two N-channel MOSFETs in high-side low-side configuration
- 5-V typical undervoltage lockout
- 16-ns typical propagation delay
- 12-ns rise, 10-ns fall time with 1.8-nF load
- 1-ns typical delay matching
- 5-V negative voltage handling on inputs
- 14-V negative voltage handling on HS
- ±3-A peak output current
- Absolute maximum boot voltage 120 V
- Integrated bootstrap diode