Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27524A-Q1 Dual 5A, High-Speed, Low-Side Gate Driver
With
Negative Input Voltage Capability
1 Features
- Qualified for automotive
applications
- AEC-Q100 qualified with the
following results
- Device temperature grade
1
- Industry-standard pin out
- Two independent gate-drive
channels
- 5A peak source and sink-drive
current
- Independent enable function for
each output
- TTL and CMOS-compatible logic
threshold independent of supply voltage
- Hysteretic-logic thresholds for
high-noise immunity
- Ability to handle negative
voltages (–5V) at inputs
- Inputs and enable pin-voltage
levels not restricted by VDD pin bias supply voltage
- 4.5V to 18V single-supply
range
- Outputs held low during
VDD-UVLO, (ensures glitch-free operation at power-up and
power-down)
- Fast propagation delays (17ns
typical)
- Fast rise and fall times (6ns and
10ns typical)
- 1ns typical delay matching
between 2-channels
- Ability to parallel two outputs
for high-drive current
- Outputs held in low when inputs
are floating
- SOIC-8 and VSSOP-8 PowerPad™ package
options
- Operating temperature range of
–40°C to 150°C