The UCC2752x family of devices are dual-channel, high-speed, low-side gate driver devices capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC2752x can deliver high-peak current pulses of up to 5-A source and 5-A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay typically 17 ns. In addition, the drivers feature matched internal propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. The input pin thresholds are based on CMOS logic, which is a function of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity. The Enable pins are based on TTL and CMOS compatible logic, independent of VDD supply voltage.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC27527 | WSON (8) | 3.00 mm x 3.00 mm |
SOIC (8) | 4.90 mm x 3.91 mm | |
UCC27528 | WSON (8) | 3.00 mm x 3.00 mm |
SOIC (8) | 4.90 mm x 3.91 mm |
Changes from D Revision (July 2013) to E Revision
Changes from C Revision (June 2013) to D Revision
Changes from B Revision (January 2013) to C Revision
Changes from A Revision (December 2012) to B Revision
Changes from * Revision (December 2012) to A Revision
The UCC27528 is a dual noninverting driver. UCC27527 features a dual input design which offers flexibility of both inverting (IN– pin) and non-inverting (IN+ pin) configuration for each channel. Either IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins of all the devices in UCC2752x family to ensure that outputs are held low when input pins are in floating condition. UCC27528 features Enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active high logic and can be left open for standard operation.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | INA- | I | Inverting Input to Channel A: when Channel A is used in Non-Inverting configuration connect INA- to GND in order to Enable Channel A output, OUTA held low if INA- is unbiased or floating. |
2 | INB- | I | Inverting Input to Channel B: when Channel B is used in Non-Inverting configuration connect INB- to GND in order to Enable Channel B output, OUTB held low if INB- is unbiased or floating. |
3 | GND | – | Ground: All signals referenced to this pin. |
4 | OUTB | I | Output of Channel B |
5 | VDD | O | Bias Supply Input |
6 | OUTA | I | Output of Channel A |
7 | INB+ | O | Non-Inverting Input to Channel B: When Channel B is used in Inverting configuration connect INB+ to VDD in order to Enable Channel B output, OUTB held low if INB+ is unbiased or floating. |
8 | INA+ | I | Non-Inverting Input to Channel A: When Channel A is used in Inverting configuration connect INA+ to VDD in order to Enable Channel A output, OUTA held low if INA+ is unbiased or floating. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | ENA | I | Enable input for Channel A: ENA biased low Disables Channel A output regardless of INA state, ENA biased high or floating Enables Channel A output, ENA allowed to float. |
2 | INA | I | Input to Channel A: Non-Inverting Input in UCC27528, OUTA held low if INA is unbiased or floating. |
3 | GND | – | Ground: All signals referenced to this pin. |
4 | INB | I | Input to Channel B: Non-Inverting Input in UCC27528, OUTB held low if INB is unbiased or floating. |
5 | OUTB | O | Output of Channel B |
6 | VDD | I | Bias supply input |
7 | OUTA | O | Output of Channel A |
8 | ENB | I | Enable input for Channel B: ENB biased low Disables Channel B output regardless of INB state, ENB biased high or floating Enables Channel B output, ENB allowed to float. |