Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCC27614 30-V, 10-A Single Channel Low Side Gate Driver with –10-V Input Capability
1 Features
- Typical 10-A sink 10-A source output
currents
- Input and enable pins capable of
withstanding up to –10 V
- Absolute maximum VDD voltage: 30
V
- Wide VDD operating range from 4.5
V to 26 V with UVLO
- Available in 2-mm x 2-mm SON8 package
- Typical 17.5-ns propagation delay
- EN (enable) pin in SOIC8 package
- IN–
pin can be used for enable/disable functionality
- VDD independent input thresholds (TTL compatible)
- Can be used as inverting or non-inverting driver
- Operating junction temperature range of –40°C to 150°C