Refer to the PDF data sheet for device specific package drawings
The UCC38050 and UCC38051 are PFC controllers for low-to-medium power applications requiring compliance with IEC 1000-3-2 harmonic reduction standard. The controllers are designed for a boost preregulator operating in transition mode (also referred to as boundary-conduction mode or critical conduction-mode operation). They feature a transconductance voltage amplifier for feedback error processing, a simple multiplier for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic, and a totem-pole driver for driving an external FET.
In the transition mode operation, the PWM circuit is self-oscillating, with the turnon being governed by an inductor zero-current detector (ZCD pin), and the turnoff being governed by the current-sense comparator. Additionally, the controller provides features such as peak current limit, default timer, overvoltage protection (OVP) and enable.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28050, UCC28051, UCC38050, UCC38051 | SOIC (8) | 3.91 mm × 4.90 mm |
PDIP (8) | 6.35 mm × 9.81 mm |