Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCD3138 Highly Integrated Digital Controller for Isolated Power
1 Features
- Digital Control of up to 3 Independent Feedback Loops
- Dedicated PID-Based hardware
- 2-Pole/2-Zero Configurable
- Nonlinear Control
- Up to 16 MHz Error Analog-to-Digital Converter (EADC)
- Configurable Resolution as Small as 1mV/LSB
- Automatic Resolution Selection
- Up to 8x Oversampling
- Hardware-Based Averaging (up to 8x)
- 14-Bit Effective Digital-to-Analog Converter (DAC)
- Adaptive Sample Trigger Positioning
- Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
- 250-ps Pulse Width Resolution
- 4-ns Frequency Resolution
- 4-ns Phase Resolution
- Adjustable Phase Shift Between Outputs
- Adjustable Dead-band Between Pairs
- Cycle-by-Cycle Duty Cycle Matching
- Up to 2-MHz Switching Frequency
- Configurable PWM Edge Movement
- Trailing Modulation
- Leading Modulation
- Triangular Modulation
- Configurable Feedback Control
- Voltage Mode
- Average Current Mode
- Peak Current Mode Control
- Constant Current
- Constant Power
- Configurable Modulation Methods
- Frequency Modulation
- Phase Shift Modulation
- Pulse Width Modulation
- Fast, Automatic, and Smooth Mode Switching
- Frequency Modulation and PWM
- Phase Shift Modulation and PWM
- High Efficiency and Light Load Management
- Burst Mode
- Ideal Diode Emulation
- Synchronous Rectifier Soft On/Off
- Low IC Standby Power
- Soft Start / Stop with and without Prebias
- Fast Input Voltage Feed Forward Hardware
- Primary Side Voltage Sensing
- Copper Trace Current Sensing
- Flux and Phase Current Balancing for Nonpeak Current Mode Control Applications
- Current Share Bus Support
- Analog Average
- Master and Slave
- Feature Rich Fault Protection Options
- 7 High-Speed Analog Comparators
- Cycle-by-Cycle Current Limiting
- Programmable Fault Counting
- External Fault Inputs
- 10 Digital Comparators
- Programmable Blanking Time
- Synchronization of DPWM Waveforms Between
Multiple UCD3138 family devices
- 14-Channel, 12-Bit, 267-ksps General-Purpose ADC with Integrated
- Programmable Averaging Filters
- Dual Sample and Hold
- Internal Temperature Sensor
- Fully Programmable High-Performance 31.25 MHz, 32-Bit
ARM7TDMI-S™ Processor
- 32KB of Program Flash
- 2KB of Data Flash with ECC
- 4KB of Data RAM
- 4KB of Boot ROM Enables Firmware Boot-Load in the Field via I2C or UART
- Communication Peripherals
- I2C/PMBus
- 2 UARTs on UCD3138RGC (64-Pin QFN)
- 1 UART on UCD3138RHA/UCD3138RMH
(40-Pin QFN) and UCD3138RJA (40-Pin VQFN)
- Timer Capture with Selectable Input Pins
- Up to 5 Additional General Purpose Timers
- Built In Watchdog: BOD and POR
- 64-Pin QFN and 40-Pin QFN Packages
- Operating Temperature: –40°C to 125°C
- Fusion Digital Power Studio GUI Support
2 Applications
- Power Supplies and Telecom
Rectifiers
- Power Factor Correction
- Isolated DC-DC Modules