Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCD9090A 10-Rail Power Supply Sequencer and Monitor With ACPI Support
1 Features
- Monitor and sequence 10 voltage rails
- All rails sampled every
400 μs
- 12-bit ADC with 2.5-V,
0.5% internal VREF
- Sequence based on time,
rail and pin dependencies
- Four programmable
undervoltage and overvoltage thresholds per monitor
- Nonvolatile error and peak-value logging per
monitor (up to 26 fault detail entries)
- Closed-loop margining for 10 rails
- Margin output adjusts
rail voltage to match user-defined margin thresholds
- Programmable watchdog timer and system reset
- Flexible digital I/O configuration
- Response and monitor to GPI-triggered fault
- Easily cascade multiple power sequencers and take
coordinated fault responses
- Pin-selected rail states
- Cascading multiple devices
- Multiphase PWM clock generator
- Clock frequencies from
15.259 kHz to
125 MHz
- Capability to configure
independent clock outputs for synchronizing switch-mode power
supplies
- JTAG and I2C/SMBus/ PMBus™ interfaces