Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS1278-SP Radiation Hardened 8-Ch Simultaneous-Sampling 24-Bit Analog-to-Digital Converter
1 Features
- Radiation Hardened
- TID 75 krad(Si)
- TID Radiation Lot Acceptance Test (RLAT) TBD
- Single Event Latchup (SEL) Immune to LET 68 MeV-cm2/mg @ 125°C
- Simultaneously Samples Eight Channels
- Up to 128-kSPS Data Rate
- AC Performance:
- 63-kHz Bandwidth
- 111-dB SNR (High-Resolution Mode)
- –108-dB THD
- DC Accuracy:
- 0.8-μV/°C Offset Drift
- 1.3-ppm/°C Gain Drift
- Selectable Operating Modes:
- High-Speed: 128 kSPS, 106-dB SNR
- High-Resolution: 52 kSPS, 111-dB SNR
- Low-Power: 52 kSPS, 31 mW/ch
- Low-Speed: 10 kSPS, 7 mW/ch
- Linear Phase Digital Filter
- SPI™ or Frame-Sync Serial Interface
- Low Sampling Aperture Error
- Modulator Output Option (Digital Filter Bypass)
- Analog Supply: 5 V
- Digital Core: 1.8 V
- I/O Supply: 1.8 V to 3.3 V
2 Applications
- Space Systems (Satellite, Shuttles, Stations)
- Satellite Temperature and Position Sensing
- Orbital Observation Systems
- Precision and Scientific Applications
- High-Accuracy Instrumentation