Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS1283 High-Resolution, Analog-to-Digital Converter
1 Features
- High Resolution:
- SNR: 130 dB (250 SPS, PGA = 1)
- High Accuracy:
- Low Power Consumption:
- 18 mW (PGA = 1, 2, 4, or 8)
- Shutdown Mode: 10 μW
- Low-Noise PGA: 5 nV/√Hz
- Two-Channel Input Multiplexer
- Inherently-Stable Modulator With Fast Responding Overrange Detector
- Flexible Digital Filter:
- Sinc + FIR + IIR (Selectable)
- Linear or Minimum Phase Response
- Programmable High-Pass Filter
- Selectable FIR Data Rates:
250 SPS to 4 kSPS
- Offset and Gain Calibration Engine
- SYNC Input
- Analog Supply: 5 V or ±2.5 V
- Digital Supply: 1.8 V to 3.3 V