The ADS42JB69 and ADS42JB49 are high-linearity, dual-channel, 16- and 14-bit, 250-MSPS, analog-to-digital converters (ADCs). These devices support the JESD204B serial interface with data rates up to
3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy making it easy to drive analog inputs up to very high input frequencies. A sampling clock divider allows more flexibility for system clock architecture design. The devices employ internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.
PART NUMBER | PACKAGE | INTERFACE OPTION |
---|---|---|
ADS42JB49 | VQFN (64) | 14-bit DDR or QDR LVDS |
14-bit JESD204B | ||
ADS42JB69 | VQFN (64) | 16-bit DDR or QDR LVDS |
16-bit JESD204B |
Changes from E Revision (August 2013) to F Revision
Changes from D Revision (August 2013) to E Revision
Changes from C Revision (July 2013) to D Revision
Changes from B Revision (July 2013) to C Revision
Changes from A Revision (November 2012) to B Revision