Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Menu
Product
Email
PDF
Order now
ADS52J65 8-Channel, 16-Bit, 125-MSPS, 70-mW/Ch ADC With JESD204B Interface
SBAS948A
December 2018 – June 2020
ADS52J65
PRODUCTION DATA.
CONTENTS
SEARCH
ADS52J65 8-Channel, 16-Bit, 125-MSPS, 70-mW/Ch ADC With JESD204B Interface
1
Features
2
Applications
3
Description
Device Images
Block Diagram
4
Revision History
5
Device and Documentation Support
5.1
Related Documentation
5.2
Trademarks
5.3
Electrostatic Discharge Caution
5.4
Glossary
6
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
RGC|64
MPQF125F
Thermal pad, mechanical data (Package|Pins)
RGC|64
QFND123N
Orderable Information
sbas948a_oa
sbas948a_pm
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
ADS52J65 8-Channel, 16-Bit, 125-MSPS, 70-mW/Ch ADC With JESD204B Interface
1
Features
16-Bit Resolution, Idle SNR: 80 dBFS
70 mW/Ch at 125 MSPS, 4-CH per Lane
45 mW/Ch at 62.5 MSPS, 8-CH per Lane
Full-Scale Input: 2 V
PP
Full-Scale SNR: 78 dBFS at f
in
= 10 MHz
Full-Scale SFDR: –85 dBc at f
in
= 10 MHz
Analog Input –3 dB Bandwidth = 250 MHz
Maximum Input Signal Frequency for 2 V
PP
Input = 130 MHz
Fast and Consistent Overload Recovery
Advanced Digital Features
Automatic DC Offset Correction
Digital Average
Digital I/Q Demodulator
Fractional Decimation Filter M = 1 to 63 With Increments of 0.25
Data Output Rate Reduction After Decimation
64 mW/Ch at 80 MSPS and Decimation = 2
On-Chip RAM With 32 Preset Profiles
JESD204B Subclass 0, 1, and 2
2, 4, or 8 Channels per JESD Lane
10-Gbps JESD Interface
Supports lane rate up to 12.8 Gbps for short trace length (< 5 Inch)
64-Pin Non-Magnetic 9 × 9-mm Package