Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS891xB 18-Bit, High-Speed SAR ADCs With Integrated Reference Buffer and Enhanced Performance Features
1 Features
- Resolution: 18-Bits
- High Sample Rate With No Latency Output:
- ADS8910B: 1-MSPS
- ADS8912B: 500-kSPS
- ADS8914B: 250-kSPS
- Integrated LDO Enables Single-Supply Operation
- Low-Power Reference Buffer With No Droop
- Excellent AC and DC Performance:
- SNR: 102.5-dB, THD: –125-dB
- INL: ±0.5-LSB
- DNL: ±0.2-LSB, 18-Bit No-Missing-Codes
- Wide Input Range:
- Unipolar Differential Input Range: ±VREF
- VREF Input Range: 2.5-V to 5-V
- Single-Supply, Low-Power Operation
(Includes Internal Reference Buffer and LDO)- ADS8910B : 21-mW at 1-MSPS
- ADS8912B : 16-mW at 500-kSPS
- ADS8914B : 14-mW at 250-kSPS
- Enhanced-SPI Digital Interface
- Interface SCLK: 20-MHz at 1-MSPS
- Configurable Data Parity Output
- Extended Temperature Range: –40°C to +125°C
- Small Footprint: 4-mm × 4-mm VQFN