BQ25720 SMBus 1- to 4-Cell Narrow VDC Buck-Boost Battery Charge Controller With System Power Monitor and Processor Hot Monitor
1 Features
Pin-to-pin compatible to BQ25710
Buck-boost narrow voltage DC (NVDC) charger for USB-C Power Delivery (PD)
interface platform
3.5-V to 26-V
input range to charge 1- to 4-cell battery
Charge current up to 16.2
A/8.1 A with 128-mA/64-mA resolution based on 5-mΩ/10-mΩ sensing
resistor
Input current limit up to
10 A/6.35 A with 100-mA/50-mA resolution based on 5-mΩ/10-mΩ sensing
resistor
Support USB 2.0, USB 3.0,
USB 3.1 and USB Power Delivery (PD)
Input Current Optimizer
(ICO) to extract max input power without overloading the adapter
Integrated Fast Role Swap (FRS) feature following USB-PD
specification
Seamless transition
between buck, buck-boost, and boost operations
Input current and voltage
regulation (IINDPM and VINDPM) against source overload
TI patented switching frequency
dithering pattern for EMI noise reduction
TI patented Pass Through Mode
(PTM) for system power efficiency improvement and battery fast charging
achieving 99% efficiency.
IMVP8/IMVP9 compliant system features for Intel platform
Enhanced Vmin Active
Protection (VAP) mode supplements battery from input capacitors during
system peak power spike following latest Intel specification
Comprehensive
PROCHOT profile
Two level discharge
current limit PROCHOT profile to avoid battery
wire-out
System power monitor
Input and battery current monitor
through dedicated pins
Integrated 8-bit ADC to monitor
voltage, current and power
Battery MOSFET ideal diode operation in supplement mode to support system when
adapter is fully loaded
Power up USB port from battery
(USB OTG)
3-V to 24-V OTG with 8-mV
resolution
Output current limit up
to 12.7 A/6.35 A with 100-mA/50-mA resolution based on 5-mΩ/10-mΩ
sensing resistor
800-kHz/1.2-MHz programmable switching frequency with 2.2-µH/1.0-µH
inductor
SMBus host control
interface for flexible system configuration