Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ27Z561-R2 Impedance Track™ Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs
1 Features
- Supports
high-side and low-side current sense resistors down to 1
mΩ
- Supports pack-side gauging
including enhanced state of health (SOH) algorithm
- Fast QMax update option based on
predicted OCV
- SHA-256 authentication responder
for increased battery pack security
- Sophisticated charge algorithms
- JEITA
- Enhanced charging
- RSOC() charging compensation option
- Two independent ADCs
- Support for simultaneous
current and voltage sampling
- High-accuracy coulomb
counter with input offset error < 1 µV (typical)
- Low-voltage (2-V) operation
- Wide-range current applications (1 mA to > 5 A)
- Active high or low pulse or level interrupt pin
- Supports battery trip point (BTP)
- Reduced power modes (typical
battery pack operating range conditions)
- Typical SLEEP mode: <
11 μA
- Typical DEEP SLEEP mode:
< 9 μA
- Typical HIBERNATE mode:
< 3 μA
- Typical OFF mode: < 1.9 μA
- Internal and external temperature sense functions
- Diagnostic lifetime data monitor and black box recorder
- 400-kHz I2C bus communications interface for
high-speed programming and data access
- HDQ one-wire for communication with host
- Compact 12-pin DSBGA package
(YPH)