Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ27Z561 Impedance Track™ Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs
1 Features
- Supports current sense resistors down to 1 mΩ
- SHA-256 authentication responder for increased battery pack security
- Two independent ADCs
- Support for simultaneous current and voltage sampling
- High-accuracy coulomb counter with input offset error < 1 µV (typical)
- Low-voltage (2 V) operation
- Supports pack-side gauging
- Wide-range current applications (1 mA to > 5 A)
- Active high or low interrupt pin
- Reduced power modes (typical battery pack operating range conditions)
- Typical SLEEP mode: < 11 μA
- Typical DEEP SLEEP mode: < 9 μA
- Typical OFF mode: < 1.9 μA
- Internal and external temperature sense functions
- 400-kHz I2C bus communications interface for high-speed programming and data access
- HDQ one-wire for communication with host
- Compact 12-pin DSBGA package (YPH)