Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ27Z758 Impedance Track
Technology Battery Gas Gauge and Protection Solution
for 1-Series Cell Li-Ion Battery Packs
1 Features
- Integrated
battery gas gauge and protector
- Flash-programmable custom BQBMP RISC CPU
- SHA-256 authentication
- 400kHz I2C bus communications
interface
- Low-voltage
(2.0V) operation
- Zero volt
charging with no inhibit (ZVCHG) for systems with secondary
protectors
- Two independent
precision 16-bit ADCs
- Coulomb counting ADC with current sense resistor
down to 1mΩ
- Voltage ADC for cell voltage and external
andinternal temperature sensors
- Battery fuel
gauging based on patented Impedance Track™
technology
- Models battery discharge curve for accurate
time-to-empty predictions
- Automatically adjusts for aging, temperature, and
rate-induced effects on the battery
- Battery Kelvin
sense differential analog output pins with built-in
protection
- High-side or
low-side current sensing
- Programmable
hardware-based protection
- High-side FET gate drivers
- Overvoltage and undervoltage (OVP and UVP)
- Overcurrent in discharge and overcurrent in
charge (OCD and OCC)
- Short circuit in discharge (SCD)
- Firmware-based overtemperature (OT)
- Reduced typical
power modes
- SLEEP mode: 20μA
- SHIP mode: 10μA
- SHELF mode 5μA
- SHUTDOWN mode: 0.2μA
- Ultra-compact,
15-ball NanoFree™ DSBGA