Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ34Z100 Wide Range Fuel Gauge with Impedance Track™ Technology
1 Features
- Supports Li-ion and
LiFePO4 chemistries
- Capacity estimation using
patented Impedance Track™
technology for batteries from 3 V to 65 V
- Aging compensation
- Self-discharge
compensation
- Supports battery capacities Above 65 Ah
- Supports charge and discharge
currents Above 32 A
- External NTC thermistor
support
- Supports two-wire I2C
and HDQ single-wire communication interfaces with host system
- SHA-1/HMAC Authentication
- One- or four-LED direct display
control
- Five-LED and higher display
through port expander
- Reduced power modes (typical
battery pack operating range conditions)
- NORMAL operation: <
140-µA average
- SLEEP: < 64-µA average
- FULL SLEEP: < 19 -µA average
- Package: 14-pin TSSOP