Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ41Z90 Highly Integrated 3–16
Cell Battery Fuel Gauge with IT-DZT Algorithm and ECC
Authentication
1 Features
- Highly integrated battery pack manager for 3 to
16 cells in series applications
- Ultra-low power 32-bit RISC
processor
- ADC measurements for up to 16 cells
in series with 80V tolerance
- High Accuracy SoC and SoH with Dynamic Z
Track™ gauging algorithm
- Certificate-based security protected
flash memory
- Precision analog front end with
two independent ADCs:
- High-accuracy 18-bit integrating delta-sigma
coulomb counter
- High-accuracy 16-bit
delta-sigma with input translation and multiplexer
- Support for simultaneous
current and voltage sampling
- Supports up to eight
external thermistor measurements and an internal temperature sensor
- Strong High-side NMOS FET drive
with fast turn-on and turn-off time
- Charge pump support for pre-charge and pre-discharge NMOS FET drivers
- Parallel configuration support
for removable battery with separate charger and system ports
- Cell balancing
support up to 50mA bypass per cell
- Diagnostic lifetime data monitor and
recorder
- Multiple host communication support:
- I2C (up to 1MHz )
- SMBus 3.2 (up to 1MHz)
- Multiple power modes for low quiescent current operation
- SHA-1, SHA-2, or EC-KCDSA authentication for
robust battery pack security