Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
MOB|63
Thermal pad, mechanical data (Package|Pins)
1 Features
CC3220MODx is a family of wireless MCU modules consisting of
SimpleLink™Wi-Fi® single chip wireless MCUs—the CC3220MODS and CC3220MODAS modules consist of the CC3220SM2ARGK wireless MCU, while the CC3220MODSF and CC3220MODASF modules consist of the CC3220SF12ARGK wireless MCU. Fully integrated, industrial temperature-grade, green modules include all required clocks, SPI Flash, and passives
CC3220MODAx modules include an integral antenna for easy integration into the host system
CC3220MODx and CC3220MODAx SimpleLink™ Wi-Fi® wireless MCU System-on-Chip (SoC) contains a single chip with two separate execution environments:
User application dedicated
Arm®Cortex®-M4 MCU
Network processor MCU to run all Wi-Fi and internet logical layers
FCC, IC, CE, MIC, and SRRC Certified
Wi-Fi Alliance members can request certificate transfer of
Wi-Fi CERTIFIED™ modules
1.27-mm pitch QFM package for easy assembly and low-cost PCB design
Applications MCU subsystem:
Arm® Cortex®-M4 core at 80 MHz
Embedded memory:
CC3220MODS and CC3220MODAx variants include 256KB of RAM
CC3220MODSF and CC3220MODASF are Flash-based MCUs with an integrated 1MB of Flash and 256KB of RAM
Peripheral drivers in ROM
McASP supports two I2S channels
SD
SPI
I2C
UART
8-Bit synchronous image interface
Four General-Purpose Timers (GPTs) with 16-Bit PWM mode