Key Features
Wi-Fi 6 (802.11ax)
Bluetooth® Low Energy 5.4 in CC33x1 devices
Companion IC to any processor or MCU host capable of running a TCP/IP stack
Integrated 2.4GHz and 5GHz PA for complete wireless solution with up to +20.5dBm output power.
Operating temperature: –40°C to +105°C
Application throughput up to 50Mbps
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3350 and CC3351 are the first dual-band devices in this pin-to-pin compatible family.
CC3350: A 2.4GHz and 5GHz Wi-Fi 6 companion IC
CC3351: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion IC
The CC335x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335x are the 10th-generation connectivity combination chip from Texas Instruments. As such, the CC335x is based on proven technology. These devices are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335x brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT) with a small PCB footprint and a highly optimized bill of materials.
PART NUMBER | WI-FI 2.4/5GHz SISO | BLUETOOTH LOW ENERGY |
---|---|---|
CC3350ENJARSBR | ✔ | |
CC3351ENJARSBR | ✔ | ✔ |
Figure 4-1 shows a basic system diagram for the CC3351.
Figure 5-1 shows pin assignments for the 40-pin WQFN package.