Refer to the PDF data sheet for device specific package drawings
The CD4013B device consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.
The CD4013B types are supplied in 14-pin dual-in-line plastic packages (E suffix), 14-pin small-outline packages (M, MT, M96, and NSR suffixes), and
14-pin thin shrink small-outline packages (PW and PWR suffixes).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD4013BE | PDIP (14) | 19.30 mm x 6.35 mm |
CD4013BF | CDIP (14) | 19.50 mm x 6.92 mm |
CD4013BM | SOIC (14) | 8.65 mm x 3.90 mm |
CD4013BNS | SO (14) | 10.20 mm x 5.30 mm |
CD4013BPW | TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from D Revision (March 2005) to E Revision