Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CD4069UB CMOS hex inverter
1 Features
- Standardized symmetrical output characteristics
- Medium speed operation: tPHL, tPLH = 30 ns at 10 V (Typical)
- 100% Tested for quiescent current at 20 V
- Maximum input current of 1 µA at 18 V over full package-temperature range, 100 nA at 18 V and 25°C
- Meets all requirements of JEDEC tentative standard No. 13B, Standard Specifications for Description of B Series CMOS Devices
2 Applications
- Logic inversion
- Pulse shaping
- Oscillators
- High-input-impedance amplifiers