Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CD74AC14 Hex Schmitt-Trigger Inverter
1 Features
- 1.5V to 5.5V operation and
balanced noise immunity at 30% of the supply voltage
- Speed of bipolar F, AS, and S,
with significantly reduced power consumption
- Greater noise immunity than
standard inverters
- Operates with much slower than
standard input rise and fall slew rates
- Balanced propagation delays
- ±24mA output drive current −
fanout to 15 F devices
- SCR latchup-resistant CMOS
process and circuit design