Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4ACT138 3-Line to 8-Line
Decoders/Demultiplexers
1 Features
- Inputs are TTL-voltage compatible
- Speed of bipolar F, AS, and S,
with significantly reduced power consumption
- Designed specifically for
high-speed memory decoders and data-transmission systems
- Incorporate three enable inputs
to simplify cascading and/or data reception
- Balanced propagation delays
- ±24mA output drive current
- SCR-latchup-resistant CMOS
process and circuit design
- Exceeds 2kV ESD protection per
MIL-STD-883, method 3015