Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4ACT151 8-Line
to 1-Line Data Selectors/Multiplexers
1 Features
- Inputs are TTL-voltage compatible
- 8-line to 1-line multiplexers can perform as:
- Boolean function
generators
- Parallel-to-serial
converters
- Data source selectors
- Speed of bipolar F, AS, and S, with significantly
reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- SCR-latchup-resistant CMOS process and circuit
design
- Exceeds 2kV ESD protection per MIL-STD-883,
method 3015