Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC126 Quadruple Buffers with 3-State Outputs
1 Features
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range:
-55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs