Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC393, CDx4HCT393 High-Speed CMOS Logic Dual 4-Stage Binary Counter
1 Features
- Fully static operation
- Buffered inputs
- Common reset
- Negative-edge clocking
- Fanout (over temperature range):
- Standard outputs 10 LSTTL
loads
- Bus driver outputs 15 LSTTL loads
- Wide operating temperature range: –55℃ to 125℃
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL Logic ICs
- HC types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT types
- 4.5 V to 5.5 V operation
- Direct LSTTL input logic
compatibility,
VIL = 0.8 V (max), VIH = 2
V (min)
- CMOS input compatibility, II ≤ 1 µA at VOL,
VOH