Refer to the PDF data sheet for device specific package drawings
The CD74HC4538 is a dual retriggerable/resettable precision monostable multivibrator for fixed-voltage timing applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE |
---|---|---|---|
CD74HC4538-Q1 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm x 3.90mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5.00mm x 4.40mm |