Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC640 CDx4HCT640 High-Speed CMOS Logic Octal Three-State Bus Transceiver, Inverting
1 Features
- Buffered inputs
- Three-state outputs
- Applications in multiple-data-bus architecture
- Fanout (over temperature range)
- Standard outputs : 10
LSTTL loads
- Bus driver outputs : 15
LSTTL loads
- Wide operating temperature range
: -55oC to 125oC
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL logic IC's
- HC types
- 2 V to 6 V operation
- High noise immunity:
NIL = 30%, NIH = 30% of VCC at
VCC = 5 V
- HCT types
- 4.5 V to 5.5 V
operation
- Direct LSTTL input logic
compatibility, VIL = 0.8 V(Max), VIH = 2
V(Min)
- CMOS input compatibility, II ≤ 1µA at VOL,
VOH