Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC85, CDx4HCT85 High-Speed CMOS Logic 4-Bit Magnitude Comparator
1 Features
- Buffered inputs and outputs
- Typical propagation delay: 13 ns
(data to output at VCC = 5 V, CL = 15
pF, TA = 25℃)
- Serial or parallel expansion without external gating
- Fanout (over temperature range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range: –55℃ to 125℃
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL Logic ICs
- HC types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT types
- 4.5 V to 5.5 V operation
- Direct LSTTL input logic
compatibility,
VIL = 0.8 V (max), VIH = 2
V (min)
- CMOS input compatibility, II ≤ 1 μA at VOL,
VOH