Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CD74HC93, CD74HCT93 High-Speed CMOS Logic 4-Bit Binary Ripple Counter
1 Features
- Can be configured to divide by 2, 8, and 16
- Asynchronous reset
- Fanout (over temperature range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range: – 55°C to
125°C
- Balances propagation delay and transition
times
- Signigicant power reduction compared to LSTTL
logic ICs
- HC types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC
- HCT types
- 4.5 V to 5.5 V operation
- Direct LSTTL input logic compatibility, VIL = 0.8 V (max),
VIH = 2 V (min)
- CMOS input compatibility, II ≤ 1 µA at VOL,
VOH