Refer to the PDF data sheet for device specific package drawings
The CDx4HC147 and CD74HCT147 are 9-input priority encoders. These devices provide the 10-line to 4-line priority encoding function by use of the implied decimal “zero.”
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
---|---|---|
CD54HC147 | J (CDIP, 16) | 21.34mm × 6.92mm |
CD74HC147 | N (PDIP, 16) | 19.31mm × 6.35mm |
D (SOIC, 16) | 9.90mm × 3.90mm | |
PW (TSSOP, 16) | 5.00mm × 4.40mm | |
CD74HCT147 | N (PDIP, 16) | 19.31mm × 6.35mm |
PIN | I/O1 | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | I4 | I | Active low input 4 |
2 | I5 | I | Active low input 5 |
3 | I6 | I | Active low input 6 |
4 | I7 | I | Active low input 7 |
5 | I8 | I | Active low input 8 |
6 | Y2 | O | Active low output 2 |
7 | Y1 | O | Active low output 1 |
8 | GND | — | Ground |
9 | I0 | I | Active low input 0 |
10 | I9 | I | Active low input 9 |
11 | I1 | I | Active low input 1 |
12 | I2 | I | Active low input 2 |
13 | I3 | I | Active low input 3 |
14 | Y3 | O | Active low output 3 |
15 | NC | N/A | No internal connection |
16 | VCC | — | Positive supply |