Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CD74HC390, CDx4HCT390 High-Speed CMOS Logic Dual Decade Ripple Counter
1 Features
- Two BCD decade or bi-quinary counters
- One package can be configured to divide-by-2, 4,
5, 10, 20, 25, 50, 100
- Two controller reset inputs to clear each decade
counter individually
- Fanout (over temperature range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range: -55°C to
125°C
- Balanced propagation delay and transition
times
- Significant power reduction compared to LSTTL
logic ICs
- HC types
- 2V to 6V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5V
- HCT types
- 4.5 V to 5.5 V operation
- Direct LSTTL input logic compatibility, VIL = 0.8 V (max),
VIH = 2 V (min)
- CMOS input compatibility, II ≤ 1 μA at VOL,
VOH