Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC4020, CDx4HCT4020 CDHigh-Speed CMOS Logic 14-Stage Binary Counter
1 Features
- Fully static operation
- Buffered inputs
- Common reset
- Negative edge clocking
- Fanout (over temperature
range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range:
-55℃ to 125℃
- Balanced propagation delay and
transition times
- Significant power reduction
compared to LSTTL Logic ICs
- HC types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT types
- 4.5 V to 5.5 V
operation
- Direct LSTTL input logic
compatibility, VIL = 0.8 V (max), VIH = 2 V
(min)
- CMOS input compatibility,
II ≤ 1 µA at VOL,VOH