Refer to the PDF data sheet for device specific package drawings
The CD74HC93 and CD74HCT93 are high-speed silicon-gate CMOS devices and are pin-compatible with low power Schottky TTL (LSTTL). These 4-bit binary ripple counters consist of four flip-flops internally connected to provide a divide-by-two section and a divide-by-eight section. Each section has a separate clock input (CP0 and CP1) to initiate state changes of the counter on the HIGH to LOW clock transition. State changes of the Qn outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used for clocks or strobes.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC93M | SOIC (14) | 8.65 mm × 3.90 mm |
CD74HC93E | PDIP (14) | 19.31 mm × 6.35 mm |
CD74HCT93E | PDIP (14) | 19.31 mm × 6.35 mm |
Changes from Revision C (September 2003) to Revision D (March 2022)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 7 | V | |
IIK | Input diode current(2) | (VI < – 0.5 V or VI > VCC + 0.5 V) | ±20 | mA | |
IOK | Output diode current(2) | (VO < – 0.5 V or VO > VCC + 0.5 V) | ±20 | mA | |
IO | Output source or sink current per output pin | (VO > – 0.5 V or VO < VCC + 0.5 V) | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | HC types | 2 | 6 | V | |
HCT types | 4.5 | 5.5 | ||||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
tt | Input transition rise/fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | |||||
6 V | 400 | |||||
TA | Operating free-air temperature | – 55 | 125 | °C |
THERMAL METRIC | D (SOIC) | N (PDIP) | UNIT | |
---|---|---|---|---|
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(1) | 86 | 80 | °C/W |
PARAMETER | TEST CONDITIONS(1) | VCC (V) | TA = 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
6 | 4.2 | 4.2 | 4.2 | V | |||||||
VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
6 | 1.8 | 1.8 | 1.8 | V | |||||||
VOH | High-level output voltage | IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
VOL | Low-level output voltage | IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20 μA | 4.5 | 0.1 | 10.1 | 0.1 | V | ||||||
IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | nA | ||||
ICC | Supply current | VCC or GND | 6 | 8 | 80 | 160 | μA | ||||
ICC | Supply-current change | One input at 0.5 V or 2.4 V, Other inputs at 0 or VCC | 5.5 | 1.4 | 2.4 | 2.9 | mA | ||||
Ci | Input capacitance | 4.5 to 5.5 | 3 | 10 | 10 | pF | |||||
HCT TYPES | |||||||||||
VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH | High level Output Voltage | IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
VOL | Low level output voltage | IOH = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
IOH = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
ICC | Supply current | VCC or GND | 5.5 | 8 | 80 | 160 | μA | ||||
ΔICC(2)(3) | Additional supply current per input pin | CP0,CP1 | 4.5 to 5.5 | 100 | 216 | 270 | 294 | μA | |||
CLR1, CLR2 | 4.5 to 5.5 | 100 | 144 | 180 | 196 | μA |
PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | |||||||||
fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | |||
4.5 | 30 | 24 | 20 | MHz | |||||
6 | 35 | 28 | 24 | MHz | |||||
tW | Clock pulse width CP0, CP1 | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ns | |||||
6 | 14 | 17 | 20 | ns | |||||
tw | Reset pulse width | 2 | 80 | 100 | 120 | ns | |||
4.5 | 16 | 20 | 24 | ns | |||||
6 | 14 | 17 | 20 | ns | |||||
tREM | Reset removal time | 2 | 50 | 65 | 75 | ns | |||
4.5 | 10 | 13 | 15 | ns | |||||
6 | 9 | 11 | 13 | ns | |||||
HCT TYPES | |||||||||
fMAX | Maximum clock frequency | 4.5 | 30 | 24 | 20 | MHz | |||
tW | Clock pulse width CP0, CP1 | 4.5 | 16 | 20 | 24 | ns | |||
tW | Reset pulse width | 4.5 | 16 | 20 | 24 | ns | |||
tREM | Reset removal time | 4.5 | 10 | 13 | 15 | ns |
PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tPLH, tPHL | CP0 to Q0 | 2 | 125 | 155 | 190 | ns | ||||
4.5 | 10(1) | 25 | 31 | 38 | ns | |||||
6 | 21 | 26 | 32 | ns | ||||||
tPLH, tPHL | CP1 to Q1 | 2 | 135 | 170 | 205 | ns | ||||
4.5 | 27 | 34 | 41 | ns | ||||||
6 | 23 | 29 | 35 | ns | ||||||
tPLH, tPHL | CP1 to Q2 | 2 | 185 | 230 | 280 | ns | ||||
4.5 | 37 | 46 | 56 | ns | ||||||
6 | 31 | 39 | 48 | ns | ||||||
tPLH, tPHL | CP1 to Q3 | 2 | 245 | 305 | 370 | ns | ||||
4.5 | 21(1) | 49 | 61 | 74 | ns | |||||
6 | 42 | 52 | 63 | ns | ||||||
tPLH, tPHL | MR1, MR2 to Qn | 2 | 155 | 195 | 235 | ns | ||||
4.5 | 13(1) | 31 | 39 | 47 | ns | |||||
6 | 26 | 33 | 40 | ns | ||||||
tTLH, tTHL | Output transition time | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | ns | ||||||
6 | 13 | 16 | 19 | ns | ||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance | 25 | 10 | 19 | pF | |||||
HCT TYPES | ||||||||||
tPLH, tPHL | CP0 to Q0 | 4.5 | 14(1) | 34 | 43 | 51 | ns | |||
tPLH, tPHL | CP1 to Q1 | 4.5 | 34 | 43 | 51 | ns | ||||
tPLH, tPHL | CP1 to Q2 | 4.5 | 46 | 58 | 69 | ns | ||||
tPLH, tPHL | CP1 to Q3 | 4.5 | 24(1) | 58 | 73 | 87 | ns | |||
tPLH, tPHL | MR1, MR2 to Qn | 4.5 | 13(1) | 33 | 41 | 50 | ns | |||
tTLH, tTHL | Output Transition time | 4.5 | 15 | 19 | 22 | ns | ||||
CIN | Input Capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance | 25 | pF |