SLPS206B August 2009 – November 2016 CSD16411Q3
PRODUCTION DATA.
This 25-V, 8-mΩ, 3.3-mm × 3.3-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V | |
Qg | Gate Charge Total (4.5 V) | 2.9 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.7 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 12 | mΩ |
VGS = 10 V | 8 | |||
VGS(th) | Threshold Voltage | 2 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD16411Q3 | 2500 | 13-Inch Reel | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD16411Q3T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 25 | V |
VGS | Gate-to-Source Voltage | +16 / –12 | V |
ID | Continuous Drain Current (Package Limited) | 60 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 50 | ||
Continuous Drain Current(1) | 14 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 130 | A |
PD | Power Dissipation(1) | 2.87 | W |
Power Dissipation, TC = 25°C | 35 | ||
TJ, TSTG |
Operating Junction Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 18 A, L = 0.1 mH, RG = 25 Ω |
16 | mJ |
RDS(ON) vs VGS![]() |
Gate Charge![]() |