SLCS144E July 2004 – October 2014 LM317L
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The LM317L device is an adjustable, 3-terminal, positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.25 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM317L | SOIC (8) | 4.90 mm × 3.91 mm |
TO-92 (3) | 4.30 mm × 4.30 mm | |
SOT-89 (3) | 4.50 mm × 2.50 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm |