SNIS121J June 1999 – November 2016 LM61
PRODUCTION DATA.
The LM61 device is a precision, integrated-circuit temperature sensor that can sense a –30°C to 100°C temperature range while operating from a single 2.7‑V supply. The output voltage of the LM61 is linearly proportional to temperature (10 mV/°C) and has a DC offset of 600 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the LM61 ranges from 300 mV to 1600 mV for a –30°C to 100°C temperature range. The LM61 is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full –25°C to 85°C temperature range.
The linear output of the LM61, 600-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current is less than 125 µA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM61 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM61 | SOT-23 (3) | 1.30 mm × 2.92 mm |
| TO-92 (3) | 4.30 mm × 4.30 mm |
| VALUE | |
|---|---|
| Accuracy at 25°C | ±2°C or ±3°C |
| Accuracy for –25°C to 85°C | ±3°C |
| Accuracy for –30°C to 100°C | ±4°C |
| Temperature slope | 10 mV/°C |
| Power supply voltage | 2.7 V to 10 V |
| Current drain at 25°C | 125 µA |
| Nonlinearity | ±0.8°C |
| Output impedance | 800 Ω |