SCES370R SEPTEMBER 2001 – June 2017 SN74AUC1G04
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This single inverter gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G04 performs the Boolean function Y = A.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the ouput, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUC1G04DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUC1G04DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUC1G04DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
SN74AUC1G04DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74AUC1G04YZP | DSBGA (5) | 1.39 mm × 0.89 mm |