SLVS220G July   1999  – August 2016 TL7700

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Sense-Voltage Setting
      2. 8.3.2 Sense-Voltage Hysteresis Setting
      3. 8.3.3 Output Pulse-Duration Setting
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resource
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Adjustable Sense Voltage With Two External Resistors
  • 1.0% Sense Voltage Tolerance (25°C)
  • Adjustable Hysteresis of Sense Voltage
  • Wide Operating Supply-Voltage Range:
    1.8 V to 40 V
  • Wide Operating Temperature Range:
    –40°C to 85°C
  • Low Power Consumption:
    ICC = 0.6 mA Typical, VCC = 40 V

2 Applications

  • Digital Signal Processors (DSPs)
  • Microcontrollers (MCUs)
  • FPGAs, ASICs
  • Notebooks, Desktop Computers
  • Set-Top Boxes
  • Industrial Control Systems

3 Description

The TL7700 is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700 device is designed for operation from –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TL7700DGK VSSOP (8) 3.00 mm × 3.00 mm
TL7700P PDIP (8) 9.81 mm × 6.35 mm
TL7700PS SO (8) 6.20 mm × 5.30 mm
TL7700PW TSSOP (8) 3.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Block Diagram

TL7700 fbd_lvs220.gif