SLVSA61H February   2010  – August 2016

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Internal Current Limit
      2. 7.3.2 Shutdown
      3. 7.3.3 Dropout Voltage
      4. 7.3.4 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VIN Less than 2 V
      2. 7.4.2 Operation With VIN Greater than 2 V
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input and Output Capacitor Requirements
      2. 8.1.2 Transient Response
      3. 8.1.3 Thermal Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Capacitance
        2. 8.2.2.2 Output Capacitance
        3. 8.2.2.3 Thermal Calculation
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • 2% Accuracy
  • Low IQ: 31 μA
  • Fixed Output Voltages
    • TLV70033-Q1: 3.3 V
    • TLV70030-Q1: 3 V
    • TLV70025-Q1: 2.5 V
    • TLV70012A-Q1: 1.2 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 μF
  • Thermal Shutdown and Overcurrent Protection
  • Latch-Up Performance Meets 100 mA
    Per AEC-Q100, Level I
  • Available in the SOT-5 (DDC) and SC70-5 (DCK) Packages

2 Applications

    Automotive Second-Stage Power Supply

3 Description

The TLV700xx-Q1 family of low-dropout (LDO) linear regulators are low-quiescent-current devices with excellent line- and load-transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment or for working as a second-stage power supply for connecting automotive battery applications. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 μF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700xx-Q1 LDOs are available in the SOT-5 (DDC) and the SC70-5 (DCK) packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV70012A-Q1 SC70 (5) 2.00 mm × 1.25 mm
TLV70025-Q1 SOT (5) 2.90 mm × 1.60 mm
TLV70030-Q1 SC70 (5) 2.00 mm × 1.25 mm
TLV70033-Q1 SOT (5) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuit (Fixed-Voltage Versions)

TLV70012A-Q1 TLV70025-Q1 TLV70030-Q1 TLV70033-Q1 fp_tac_lvsa61.gif