ZHCSDC8A
December 2014 – November 2017
PRODUCTION DATA.
1
特性
2
应用
3
说明
bq24193 的 PSEL、USB On-The-Go (OTG) 和支持 JEITA 配置文件
4
修订历史记录
5
说明 (续)
6
Pin Configuration and Functions
Pin Functions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Recommended Operating Conditions
7.4
Thermal Information
7.5
Electrical Characteristics
7.6
Typical Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Device Power Up
8.3.1.1
Power-On-Reset (POR)
8.3.1.2
Power Up from Battery without DC Source
8.3.1.2.1
BATFET Turn Off
8.3.1.2.2
Shipping Mode
8.3.1.3
Power Up from DC Source
8.3.1.3.1
REGN LDO
8.3.1.3.2
Input Source Qualification
8.3.1.3.3
Input Current Limit Detection
8.3.1.3.4
PSEL/OTG Pins Set Input Current Limit
8.3.1.3.5
HIZ State wth 100mA USB Host
8.3.1.3.6
Force Input Current Limit Detection
8.3.1.4
Converter Power-Up
8.3.1.5
Boost Mode Operation from Battery
8.3.2
Power Path Management
8.3.2.1
Narrow VDC Architecture
8.3.2.2
Dynamic Power Management
8.3.2.3
Supplement Mode
8.3.3
Battery Charging Management
8.3.3.1
Autonomous Charging Cycle
8.3.3.2
Battery Charging Profile
8.3.3.3
Battery Path Impedance IR Compensation
8.3.3.4
Thermistor Qualification
8.3.3.4.1
JEITA Guideline Compliance
8.3.3.5
Charging Termination
8.3.3.5.1
Termination when REG02[0] = 1
8.3.3.5.2
Termination when REG05[6] = 1
8.3.3.6
Charging Safety Timer
8.3.3.7
USB Timer when Charging from USB100mA Source
8.3.4
Status Outputs (PG, STAT, and INT)
8.3.4.1
Power Good Indicator (PG)
8.3.4.2
Charging Status Indicator (STAT)
8.3.4.3
Interrupt to Host (INT)
8.3.5
Protections
8.3.5.1
Input Current Limit on ILIM
8.3.5.2
Thermal Regulation and Thermal Shutdown
8.3.5.3
Voltage and Current Monitoring in Buck Mode
8.3.5.3.1
Input Over-Voltage (ACOV)
8.3.5.3.2
System Over-Voltage Protection (SYSOVP)
8.3.5.4
Voltage and Current Monitoring in Boost Mode
8.3.5.4.1
VBUS Over-Voltage Protection
8.3.5.5
Battery Protection
8.3.5.5.1
Battery Over-Current Protection (BATOVP)
8.3.5.5.2
Charging During Battery Short Protection
8.3.5.5.3
System Over-Current Protection
8.3.6
Serial Interface
8.3.6.1
Data Validity
8.3.6.2
START and STOP Conditions
8.3.6.3
Byte Format
8.3.6.4
Acknowledge (ACK) and Not Acknowledge (NACK)
8.3.6.5
Slave Address and Data Direction Bit
8.3.6.5.1
Single Read and Write
8.3.6.5.2
Multi-Read and Multi-Write
8.4
Device Functional Modes
8.4.1
Host Mode and Default Mode
8.4.1.1
Plug in USB100mA Source with Good Battery
8.4.1.2
USB Timer when Charging from USB 100-mA Source
8.5
Register Map
8.5.1
I2C Registers
8.5.1.1
Input Source Control Register REG00 (reset = 00110000, or 30)
Table 7.
REG00 Input Source Control Register Description
8.5.1.2
Power-On Configuration Register REG01 (reset = 00011011, or 1B)
Table 8.
REG01 Power-On Configuration Register Description
8.5.1.3
Charge Current Control Register REG02 (reset = 01100000, or 60)
Table 9.
REG02 Charge Current Control Register Description
8.5.1.4
Pre-Charge/Termination Current Control Register REG03 (reset = 00010001, or 11)
Table 10.
REG03 Pre-Charge/Termination Current Control Register Description
8.5.1.5
Charge Voltage Control Register REG04 (reset = 10110010, or B2)
Table 11.
REG04 Charge Voltage Control Register Description
8.5.1.6
Charge Termination/Timer Control Register REG05 (reset = 10011010, or 9A)
Table 12.
REG05 Charge Termination/Timer Control Register Description
8.5.1.7
IR Compensation / Thermal Regulation Control Register REG06 (reset = 00000011, or 03)
Table 13.
REG06 IR Compensation / Thermal Regulation Control Register Description
8.5.1.8
Misc Operation Control Register REG07 (reset = 01001011, or 4B)
Table 14.
REG07 Misc Operation Control Register Description
8.5.1.9
System Status Register REG08
Table 15.
REG08 System Status Register Description
8.5.1.10
Fault Register REG09
Table 16.
REG09 Fault Register Description
8.5.1.11
Vender / Part / Revision Status Register REG0A (reset = 00101111, or 2F)
Table 17.
REG0A Vender / Part / Revision Status Register Description
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.2.1
Inductor Selection
9.2.2.2
Input Capacitor
9.2.2.3
Output Capacitor
9.2.3
Application Performance Plots
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
器件和文档支持
12.1
文档支持
12.1.1
相关文档
12.2
接收文档更新通知
12.3
社区资源
12.4
商标
12.5
静电放电警告
12.6
Glossary
13
机械、封装和可订购信息
封装选项
机械数据 (封装 | 引脚)
RGE|24
MPQF124G
散热焊盘机械数据 (封装 | 引脚)
RGE|24
QFND136Y
订购信息
zhcsdc8a_oa
zhcsdc8a_pm
1
特性
高效 4.5A 开关模式充电器
2A 充电电流下的充电效率达 92%;4A 充电电流下的充电效率达 90%
通过电池路径阻抗补偿缩短充电时间
借助 12mΩ 电池放电金属氧化物半导体场效应晶体管 (MOSFET) 实现最高电池放电效率,放电电流高达 9A
单输入 USB 兼容/适配器充电器
与 USB 电池充电器技术规格 1.2 兼容的 USB 主机或充电端口 D+/D- 检测
输入电压和电流限制支持 USB 2.0 和 USB 3.0
输入电流限值:100mA、150mA、500mA、900mA、1.2A、1.5A、2A 和 3A
输入工作电压范围:3.9V 至 17V
通过输入电压动态电源管理 (DPM) 调节功能支持所有类型的适配器
USB OTG 5V/1.3A 同步升压转换器操作
5V/1A 条件下的升压效率达 93%
窄 VDC (NVDC) 电源路径管理
与无电池或深度放电电池工作时可瞬时接通
电池管理模式中的理想二极管运行
薄型电感的开关频率为 1.5MHz
具有或不具有主机管理的自主电池充电
电池充电使能
电池充电预调节
充电终止和再充电
高精度(0°C 至 125°C)
充电电压调节范围为 ±0.5%
充电电流调节范围为 ±7%
输入电流调节范围为 ±7.5%
升压模式下输出调节范围 ±2%
高集成
电源路径管理
同步开关 MOSFET
集成电流感测
阴极负载二极管
内部环路补偿
安全性
电池温度感测和充电安全定时器
符合 JEITA 准则
热调节和热关断
输入系统过压保护
MOSFET 过流保护
针对 LED 或主机处理器的充电状态输出
低电池泄漏电流并支持关闭模式
4.00mm x 4.00mm 四方扁平无引线 (QFN)-24 封装