4 修订历史记录
Changes from G Revision (January 2015) to H Revision
-
Changed 将 20V 最大输入电压额定值特性项目更改成了 22V,以匹配“绝对最大额定值”表Go
-
Deleted 在整个产品说明书中删除了 bq24250 器件Go
-
Changed Figure 11 and Figure 12 image X-axis labels from "Temperature (fC)" to "Temperature (°C)" Go
Changes from F Revision (December 2014) to G Revision
-
Deleted Lead temperature (soldering) spec from Absolute Maximum Ratings table. See Package Option Addendum. Go
-
Changed table heading from Handling Ratings to ESD Ratings. Moved Tstg spec to the Absolute Maximum Ratings tableGo
-
Changed the test condition of IBAT- Battery discharge current in SYSOFF mode: Removed “(BAT, SW, SYS)”Go
-
Added spec for IIN/IILIM ratio Go
Changes from E Revision (December 2013) to F Revision
-
Added 处理额定值表,特性 说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
-
Deleted the minimum spec for RILIM-SHORT and changed the typical value to 55 ohm and maximum spec to 75 ohm.Go
-
Changed VLDO values to (4.65, 4.85, 5.04) and added description in the second column.Go
Changes from D Revision (July 2013) to E Revision
-
Changed VDPM pin desctiption from "......sets a default of 4.36V" to ".......sets a default of 4.68V" Go
-
Changed text string in the VIN_DLM settings description from: "The ISET resistor must be floated in order to avoid an internal fault." to: "The ISET resistor must be connected in order to avoid an unstable charging state."Go
-
Changed text string in the Sleep Mode description from: "...sends a single 256μs pulse is sent on the STAT and INT outputs..." to: "...sends a single 256µs pulse on the STAT and INT outputs..."Go
-
Changed text string in the Input Over-Voltage Protection description from: "...turns the battery FET, sends a single 256-μs pulse is sent on the STAT and INT outputs..." to "...turns on the battery FET, sends a single 256-μs pulse on the STAT and INT outputs....."Go
-
Added Serial Interface DescriptionGo
-
Changed Register #3 description, B1(4)(5) Name from: "USB_DET_1/EN1" to: "USB_DET_1/EN2"Go
-
Changed Register #3 description, B0(LSB) Name from: "USB_DET_0/EN0" to: "USB_DET_0/EN1"Go
-
Changed Register #3 description, B1(4)(5) and B0(LSB) FUNCTION entries from: "Return USB detection result or pin EN1/EN0 status –" to "Return USB detection result or pin EN2/EN1 status –" ; changed 00 - DCP detected / from: "EN1=0, EN0=0" to: "EN2=0, EN1=0"; changed 01 - CDP detected / from: "EN1=0, EN0=1" to: "EN2=0, EN1=1"; changed 10 - SDP detected / from: "EN1=1, EN0=0" to: "EN2=1, EN1=0"; and changed 11 - Apple/TT or non-standard adaptor detected / from: "EN1=1, EN0=1" to: "EN2=1, EN1=1", respectively.Go
Changes from C Revision (June 2013) to D Revision
-
Changed VDPM Pin Description regulator reference from "1.23V" to "1.2" Go
-
Changed text string in D+/D- pin description from "....will remain low..." to "...will remain high impedance..."Go
-
Added SCL and SDA to Pin Voltage Range spec in the Absolute Maximum Ratings tableGo
-
Changed spec conditions for Output Current (Continuous), from "IN, SW, SYS, BAT" to "IN, SYS, BAT " in ABS Max Ratings table Go
-
Changed Figure 20 Go
-
Added text to NTC Monitor description for clarification.Go
-
Added text to Safety Timer description for clarification.Go
-
Changed Fault Condition from "Input Good" to "Input Fault & LDO Low" in Fault Conditions table.Go
-
Changed Register #2 Reset state from "1010 1100" to "xxxx 1100"Go
-
Changed Register #4 Reset state from "0000 0000" to "1111 1000"Go
-
Changed Bit B7, B6, B5, B4, B3 FUNCTION description from "(default 0)" to "(default 1)"Go
-
Changed Register #4 Footnote (1) text from "...current is 500ma...." to " .....current is external.."Go
-
Changed TS_EN description from "When set to a ‘1' the TS function is disabled ....." to "When set to a ‘0’, the TS function is disabled..."Go
-
Added text to TS_STAT description for clarification.Go
-
Changed Register #7, Bit B3 FUNCTION description from "...if TERM is true or EN_PTM is true..." to "if TERM is true or Force PTM s true..."Go
Changes from B Revision (May 2013) to C Revision
-
Deleted 从器件 bq24250YFF、bq24251YFF、bq24251RGE 和 bq24253RGE 中删除了“预览”状态注释Go
Changes from A Revision (March 2013) to B Revision
-
Added 在“订购信息”表中向器件添加了“预览”状态(bq24250RGER 和 bq24250RGET 除外)Go
Changes from * Revision (October 2012) to A Revision
-
从“产品简介”更改成了“完整的产品说明书”Go
-
Added Typical Characteristics graphsGo
-
Changed Equation (3)Go
-
Changed text in the F/S Mode Protocol section from "...to either transmit data to the slave (R/W bit 1) or receive data from the slave (R/W bit 0" to "...to either transmit data to the slave (R/W bit 0) or receive data from the slave (R/W bit 1)" for clarification.Go